5:12
The video explains the importance of setting the part Z height in an iRVision process, emphasizing proper calibration of the camera and the part Z height field. It discusses the availability of the Part Z height field in vision processes using perspective mode calibration and how iRVision reports positional information. The video also covers how calibration allows IR vision to calculate accurate 2D positional information for parts, even when the camera is at an angle to the offset frame. Additionally, it provides examples of part Z height calculation for different fixed frame offset scenarios and key factors to remember when setting the part Z height, such as the orientation of the tool frame and the location of the part.