5:29
This video covers the initial setup of a new servo gun access on a FANUC robot, including controller configuration, axis definition, and motor selection methods. It explains the two methods to enter controlled start and the process of adding an axis for the servo gun. The video also details setting the motor rotation direction, stroke limits, maximum gun pressure, and servo timeout feature. It concludes with the steps to complete the servo gun setup and the importance of performing a cold start to initialize all settings.