4:11
The video explains the use of touch skip for stacking and destacking of parts, including setting up the touch skip, teaching the destination position, and adjusting the robot's speed and contact threshold. It also covers accessing advanced settings, changing move type, specifying force or torque monitoring, and outputting the result to a register number. Additionally, it discusses changing the format of the stopping position register, adding an approach point, using position registers to decrease travel distance, and recording the original approach point position for resetting. The demonstration shows the touch skip process for a stack of parts in real time.