NEW
7:04
Staff Engineer Haresh Moradia, demonstrates connecting the robot Ethernet/IP scanner to I/O modules with non-zero and zero configuration sizes. The Ethernet/IP Scanner option is supported across all FANUC R-30iB Plus Controllers. The Advanced Ethernet/IP Scanner package includes Enhanced Data Access (EDA) for use with Rockwell PLCs and access to an OPC-UA server. Ethernet/IP requires no additional hardware. It is good practice to plan and lay out a network diagram showing all connected devices when using the Ethernet/IP Scanner option.