Skip to main content
SCARA Interaction with External Devices
You must be logged in to view content.

SCARA Interaction with External Devices

Feb 06, 2024
Skill Level: Intermediate
Topics: SCARA
Share This Video
Facebook X LinkedIn Email

The video provides a detailed review of connecting robot and digital input outputs to the Compact Plus Controller, focusing on robot inputs and outputs and digital inputs and outputs,. It covers the connection of robot inputs and outputs to the robot arm through the E connector and the digital inputs and outputs to the Compact Plus controller through the JRM18 connector.  Additionally, it demonstrates the steps to prepare for wiring the optional breakout board and connecting it to the system, as well as the live testing of input signals from the photoelectric sensor and start button, and the live demonstration of the SCARA robot in operation with all the inputs and outputs.