- Home
- FANUC Multiple Mastering Methods
In this video, Adam discusses the process of robot mastering, necessary for both initial installation and recovering from operational failures like power loss or encoder issues. The process begins by activating the Master Calibration menu through system variables. For initial setup, users learn to input factory-specified encoder counts into the system's volatile memory and set a safe Reference Position for zero, followed by a Calibration step. For recovery, the video explains two methods: a simple Quick Master if a reference position was previously stored, or a Zero Position Master requiring the manual alignment of physical zero marks and the generation of pulse counts. The video concludes with instructions for checking encoder counts, transposing them into the reference count, setting the reference position, applying the DCS parameter, and completing the process by cycling power.
Related Videos
L10 Robot Life Span Estimation in ROBOGUIDE V10
ROBOGUIDE V10 Pick and Place