- Home
- FANUC PAC Codes
Obtaining a PAC code for a FANUC robot involves providing version ID information and authorizing, installing, and auto-updating the software options. The version ID information is accessed through the teach pendant and is used to obtain the product authorization code (PAC) from FANUC. The software installation process requires the original USB stick and involves selecting software options for installation, entering the PAC, and following the correct sequence of authorize, install, and auto update. It is important to avoid misleading left-to-right orders displayed on the screen and follow the correct sequence. After authorizing and installing each software option, the user can proceed with the auto-update process, which includes creating a backup and cycling power without turning off the robot during the update.
Related Videos
L10 Robot Life Span Estimation in ROBOGUIDE V10
ROBOGUIDE V10 Pick and Place