NEW
12:51
Adam introduces speed control for robots in fenceless solutions, demonstrating setup using a dummy program and built-in functions offered by FANUC. He details the process of mapping the I/O for area scanners, integrating them into the robot, and simulating the I/O for testing purposes. Adam then demonstrates using the override select function to monitor signals and adjust robot speed based on their status, enabling predefined speeds. The speed control function can be easily enabled and remains active until manually disabled, allowing for simple and quick adjustments. Overall, the setup takes only about five minutes and will make life significantly easier for users.