- Home
- iRCalibration Vision Master (VMaster)
The video introduces the purpose of Calibration VMaster, emphasizing the importance of accuracy and repeatability in robot applications. It explains IR Calibration VMaster as part of the IR calibration suite and discusses other utilities like V TCP and VFrame. The steps to run iRCalibration VMaster are demonstrated, including setting up the focal distance, grid spacing, exposure time, and camera positioning. The video also covers considerations for camera offset, distance from the center of J6, and the importance of good contrast and proper lighting for the calibration grid. It provides recommendations for aligning the grid, ensuring it fills the field of view, and considerations for robot position, orientation, safety, swing angles, and obstacles. The process of measuring the camera calibration position, controlling robot speed, evaluating swing angles, and updating master counts is explained, highlighting the potential for iterative improvement through multiple runs and the ability to view and analyze the log of results.
Related Videos
iRVision Locator Tools
iRVision Notes Tool