5:12
The video explains the concept of fixed frame offset in iRVision using ROBOGUIDE. It covers the simulation of virtual 2D and 3D cameras, calibration of the field of view, and the importance of setting the correct part Z height and reference position for accuracy. The tutorial demonstrates the process of defining the offset frame, applying it to the reference position, and checking the offset for accuracy. It also delves into the mathematics behind the fixed frame offset, including the use of Euler angles and matrix operations. The importance of updating the user frame for using local positions and ensuring PRs run in the correct frame is emphasized.