- Home
- FANUC Menu Utility
This video showcases the versatile FANUC Menu Utility, an affordable and powerful tool that transforms the teach pendant into a customizable Human-Machine Interface (HMI). Users can leverage five distinct functionalities for enhanced robot interaction. These include prompt boxes for displaying critical messages, yes/no checks for operator confirmation, and list selections allowing choices from predefined options. The utility also features a status display that provides real-time program information, such as current line, routine, and timestamps, all without interrupting robot operation. Finally, an operator entry option enables users to input numerical values (e.g., between 1 and 90) for various purposes, such as dynamically adjusting robot override speeds. This comprehensive on-screen tool greatly simplifies operator interface with FANUC robots.
Related Videos
FANUC Backup and Restore Files
L10 Robot Life Span Estimation in ROBOGUIDE V10