7:32
This video provides a practical guide on connecting a computer to a robot controller. Establishing this link is crucial for functions like external motion and remote diagnostics. The process begins with locating the robot's IP address and subnet mask on the teach pendant. Next, you must manually configure your computer's IP address, ensuring it matches the robot's address in all but the final octet. The subnet mask must be identical to the one on the teach pendant, and the default gateway should be left blank. This simple networking setup enables various advanced remote programming and diagnostic capabilities.