Skip to main content
Introduction to CAD to Path with Remote Tool Center Point
You must be logged in to view content.

Introduction to CAD to Path with Remote Tool Center Point

Apr 08, 2020
Skill Level: Intermediate
Share This Video
Facebook X LinkedIn Email

The video introduces remote tool center point and CAD to Path using FANUC ROBOGUIDE, requiring a basic understanding of ROBOGUIDE for adding fixtures and parts. It demonstrates adding fixtures named 'table' and 'tooltip' using CAD files from the Windows browser or FANUC's CAD library and adding parts to the work cell using built-in FANUC library or custom IGES files. The video explains setting up a user frame as the remote tool center point, the required options for the remote tool center point to work, and the importance of defining a home position for the robot. It also covers using CAD to path, teaching ROBOGUIDE what edges of the part to touch and at what angles and rotations, and generating a teach pendant program with options for standard generation or fixed distance generation. The video also demonstrates position offsets, avoiding crashes, singularity avoidance, and taking a backup of the robot for transfer to a physical robot.

Related Videos