- Home
- iRPickTool Tracking Frames
The video explains the concept of a tracking frame as a coordinate system for defining the location and direction of travel for a conveyor. It discusses the x, y, and z directions of a tracking frame, as well as how devices such as robots, cameras, and sensors identify the tracking frame's origin using their own coordinate system. The process of teaching a tracking frame for a standard line tracking application is described, including setting up the tracking frame, jogging the conveyor with the target object, moving the robot to point at the target, and recording points. Common errors related to encoder configuration and robot movement during teaching are discussed, and a validation process is recommended to ensure accuracy. The video also covers the process of adjusting or adding a tracking frame for specific conveyor stations, and setting up tracking frames in HandlingPRO.
Related Videos
iRPickTool: Sensor Trigger Conditions and Actions
iRPickTool: RIPE Setup