1:34
- Home
- Align Instruction Icon on Tablet TP
This video demonstrates setting up the align instruction on a tablet teach pendant for a CRX series robot. The align instruction creates a two-dimensional array based on three user-taught points, defining a plane and outputting positions for the robot to move to. Users can teach position points, set the number of rows and columns, and define stack positions for picking up parts. The video also covers setting the height for the robot, choosing position registers, defining a pallet counter, and implementing the align function into a program for a 3x3 array. Additionally, it includes using a for loop for the total part counter and utilizing two align functions inside the loop for picking and placing parts.
Related Videos
10:07
Extended Palletize Icon
10:03
Palletizing Instruction Icon on Tablet TP
1:34