NEW
5:20
In this video, Dispense Project Manager David Juhnke presents methods of controlling flow rate, including constant flow rate, programmed flow control, and TCPP. The presentation includes illustrative slides explaining flow control methods, the creation of robot paths with different assigned speeds, and dispensing portions of the path with speed variation. It also covers robot speed analysis, exported speed data, and plotted graphs showing robot slowing down in corners. Additionally, it discusses analog signal representation, programmed flow control with control type options, TCP control for bead width or volume, and a comparison of constant flow, programmed flow, and TCPP control on the same graph.